Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Disc Spring - according to DIN and other standards
Bill of material
0B0187-007-S
ARTNR
Partnumber
0B0187-007-S
DA
Outside diameter
4.75 mm
DI
Inside diameter
2.36 mm
T
Thickness
0.17 mm
L0
Unloaded length
0.33 mm
L1
Loaded length
0.25 mm
LE
Loaded length
mm
Enter value for LE
Loaded length
mm
cm
inch
ft
F1
Force at loaded length L1
30.05 N
G
Disc spring group
WER
Materialcode
1.4310
GEW
Weight
0.02 g
TR
Disc spring row
F1MIN
Force min. at loaded length L1
25.40 N
F1MAX
Force max. at loaded length L1
34.70 N
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices